Single N-Channel Power µCool™ MOSFET 30V, 9.4A, 11.4mΩ, UDFN6

Favorite

Overview

Power MOSFET 30 V, 11.7 A, Single N−Channel, 1.6x1.6x0.55 mm µCool™ UDFN6 Package

  • DC-DC Conversion
  • Power Load Switch
  • Wireless Charging
  • Motor Drive
  • Smart Phones, Tablets, HDD/SSD, Notebook, Power Supplies, others
  • Ultra Low RDS(on)
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6 x 1.6 x 0.55 mm
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUS4C16NTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

11.4

N-Channel

Single

±12

1.4

9.4

1.53

20

13.3

-

7.5

690

Price N/A

More Details

NTLUS4C16NTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

11.4

N-Channel

Single

±12

1.4

9.4

1.53

20

13.3

-

7.5

690

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :