Single P-Channel Power MOSFET -12V, -7A, 24mΩ

Favorite

Overview

Power MOSFET −12 V, −7.0 A, Single P−Channel, 1.6x1.6x0.5 mm UDFN6 Package

  • Li-Ion Battery Switch
  • Charging Circuit
  • Power Load Switch
  • Optimized for Power Management for Portable Products
  • Smart Phone, Media Tablet, Ultrabook, HDD/SSD, Server, Netcom, others
  • Ultra Low RDS(on)
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6x1.6x0.5mm
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUS3C18PZTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

±8

1

6.4

1.5

36

24

6

15.8

1570

Price N/A

More Details

NTLUS3C18PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

±8

1

6.4

1.5

36

24

6

15.8

1570

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :