Single P-Channel Power MOSFET with ESD Protection -20V -5.2A 39mΩ

Obsolete

Overview

Power MOSFET -20V -5.2A 39 mOhm Single P-Channel uDFN6 with ESD Protection

  • Optimized for Power Management Applications for Portable Products
  • Battery Switch
  • High Side Load Switch

  • Portable Products such as Cell Phones, PMP, Media Tablets, DSC, GPS, and Others

  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6 x 1.6 x 0.55 mm
  • Ultra Low RDS(on)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUS3A39PZ

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS3A39PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1

5.2

1.5

50

39

12.3

10.4

920

-

4

85

80

Price N/A

More Details

NTLUS3A39PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1

5.2

1.5

50

39

12.3

10.4

920

-

4

85

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.