MOSFET, N-Channel, 30V, 21mΩ, UDFN

Overview

N-Channel MOSFET, 30V, 21mΩ, UDFN 1.6x1.6x0.55mm

  • Power Load SwitchPortable Wireless ChargingBattery ManagementDC-DC ConverterMotor Drive

  • Smart Phones, Tablets, Notebooks, Drones, Other wireless/Consumer/Computing End Products

  • Low profile and ultra-small UDFN package
  • Advanced package with exposed drain pads
  • Ultra-low RDS(on)
  • Pb Free, Halogen/BFR free

Tools and Resources

Product services, tools and other useful resources related to NTLUS030N03C

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS030N03CTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

21

±20

2.2

6.9

1.49

-

30

2.8

-

393

-

-

218

10

$0.1596

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.