Dual N-Channel µCool™ Power MOSFET 30V 7.3A 21mΩ

Favorite

Overview

Power MOSFET 30 V, 7.3 A, Dual N−Channel, 2.0x2.0x0.55 mm µCool™ UDFN6 Package

  • DC-DC Converter
  • Power Load Switch
  • Wireless Charging
  • Smart Phones, Media Tablets, Notebook PCs, HDD/SSD, Power Supplies, Netcom, others
  • UDFN Package with Exposed Drain Pads
  • Ultra Low RDS(on)
  • Low Profile UDFN 2.0 x 2.0 x 0.55 mm
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUD4C26NTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

Q1=Q2=21

N-Channel

Dual

±12

1.4

7.3

1.7

Q1=Q2=36

Q1=Q2=24

-

5.5

460

Price N/A

More Details

NTLUD4C26NTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

Q1=Q2=21

N-Channel

Dual

±12

1.4

7.3

1.7

Q1=Q2=36

Q1=Q2=24

-

5.5

460

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :