Dual P-Channel µCool™ Power MOSFET -20V -1.7A 200mΩ

Favorite

Overview

Power MOSFET−20 V, −2.1 A, µCool™ Dual P−Channel,ESD, 1.6x1.6x0.55 mm UDFN Package

  • High Side Load Switch
  • PA Switch and Battery Switch
  • Optimized for Power Management Applications for Portable Products
  • Cell Phones, PMP, DSC, GPS, and others
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6x1.6x0.55 mm
  • ESD Protected Gate
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUD3A260PZTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Dual

8

-1

Q1: 11.0, Q2: 13.0

1.82

Q1=Q2=290

Q1=Q2=200

1.4

4.2

300

$0.1584

More Details

NTLUD3A260PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Dual

8

-1

Q1: 11.0, Q2: 13.0

1.82

Q1=Q2=290

Q1=Q2=200

1.4

4.2

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :