Power MOSFET -20 V, -8.3 A, Single P-Channel Micro-8 Leadless Package

Favorite

Overview

Power MOSFET -20 V, -8.3 A, Single P-Channel Micro-8 Leadless Package

  • Optimized for Load Management Applications
  • Charge Control in Battery Powered Systems
  • Cell Phones, DSC, Notebooks, Portable Games, etc.
  • Low RDS(on) for Extended Battery Life
  • Surface Mount Micro8 Leadless for Improved Thermal Performance
  • Low Profile (<1.0 mm) Optimal for Portable Designs
  • Low Turn-On Voltage
  • This is a Pb-Free Device
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLTS3107PR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

20

-

P-Channel

Single

8

-

8.3

1.6

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :