Power MOSFET 20V 9A 26 mOhm Dual N-Channel Micro8 Leadless

Favorite

Overview

This advanced Power MOSFET contains monolithic back-to-back zener diodes. These zener diodes provide protection from ESD and unexpected transients. These miniature surface mount MOSFETs feature ultra-low RDS(on) and true logic level performance. This device is designed for use in low voltage, high speed switching applications where power efficiency is important. Typical applications are dc-dc converters, and power management in portable and battery powered products such as computers, printers, cellular and cordless phones.

  • DC-DC Converters
  • Power Management in portable and battery powered products
  • Zener Protected Gates Provide Electrostatic Discharge Protection
  • Designed to Withstand 4000V Human Body Model
  • Ultra Low RDS(on) Provides Higher Efficiency and Extends Battery life
  • Logic Level Gate Drive- Can be Driven by Logic ICs
  • Micro-8 Leadless Surface Mount Package- Saves Board Space
  • IDSS Specified at Elevated Temperature
  • Pb-Free Package is Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLTD7900ZR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

235

REEL

3000

N

20

-

N-Channel

Dual

12

-

9

1.5

-

-

-

-

-

Price N/A

More Details

NTLTD7900ZR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

20

-

N-Channel

Dual

12

-

9

1.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :