MOSFET, Power, 30V, N-Channel, WDFN6

Favorite

Overview

MOSFET, Power, Single 30V N-Channel, 7.25mΩ @ 4.5V, 18.8A, WDFN6 2x2x0.8mm

  • DC-DC Converters
  • Power Management and Protection
  • Wireless Charging
  • Battery Management and Protection
  • Power Load Switch
  • Cell Phones, Tablets, NoteBooks, Other Portable End Products
  • Ultra Low RDS(on)
  • Small Footprint of 4mm²
  • Pb−Free, Halogen−Free/BFR−Free
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJS5D0N03CTAG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-6

1

260

REEL

3000

Y

30

4.38

N-Channel

Single

20

2.2

18.8

2.4

~NA~

7.25

8

18

1255

$0.2562

More Details

Show More

1-25 of 25

Products per page

Jump to :