Power MOSFET -20V -8.2A 18 mOhm Single P-Channel WDFN6 with ESD Protection

Favorite

Overview

Power MOSFET, -20 V, -8.2 A, Single P-Channel, 2.0x2.0x0.8 mm WDFN Package

  • Optimized for Power Management Applications for Portable
    Products, such as Smart Phones, Media Tablets, PMP, DSC, GPS, and
    Others
  • Battery Switch
  • High Side Load Switch
  • Portable
    Products, such as Smart Phones, Media Tablets, PMP, DSC, GPS, and
    Others
  • WDFN Package with Exposed Drain Pads
  • Low Profile WDFN (2.0x2.0x0.8 mm)
  • Ultra Low RDS(on)
  • ESD Diode Protected Gate
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJS3A18PZTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

10000

N

20

-

P-Channel

Single

8

1

8.4

3.4

25

18

28

-

2240

Price N/A

More Details

NTLJS3A18PZTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

10000

N

20

-

P-Channel

Single

8

1

8.4

3.4

25

18

28

-

2240

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :