Single P-Channel Power MOSFET -20V -7.7A 40 mΩ

Favorite

Overview

Power MOSFET -20 V, -9.5 A, µCool™ Single P-Channel 2x2 mm WDFN Package

  • DC-DC Converters (Buck and Boost Circuits)
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • High Side Load Switch
  • Cell Phones
  • PDAs
  • Media Players
  • WDFN Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • 2x2 mm Footprint Same as SC-88 Package
  • Lowest RDS(on) Solution in 2x2 mm Package
  • 1.5 V RDS(on) Rating for Operation at Low Voltage Logic Level Gate Drive
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS3113PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1

5.8

1.9

50

40

2.6

13

1329

2.9

44

213

120

Price N/A

More Details

NTLJS3113PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1

5.8

1.9

50

40

2.6

13

1329

2.9

44

213

120

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :