Single P-Channel µCool™ Power MOSFET -12V -7.7A 40mΩ

Favorite

Overview

-12 V, -7.7 A, µCool™ Single P-Channel, 2x2 mm, WDFN Package

  • High Side Load Switch
  • DC-DC Converters (Buck and Boost Circuits)
  • Optimized for Battery and Load Management Applications inPortable Equipment
  • Li-Ion Battery Linear Mode Charging
  • Cell Phone, DSC, PMP, GPS, Portable Games, DPF, others
  • Lowest RDS(on) Solution in 2x2 mm Package
  • WDFN Package Provides Exposed Drain Pad
  • 1.2 V RDS(on) Rating for Operation at Low Voltage Logic Level Gate
    Drive
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJS2103PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

8

0.8

5.9

1.9

35

25

8.5

12.8

1157

Price N/A

More Details

NTLJS2103PTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

-12

-

P-Channel

Single

8

0.8

5.9

1.9

35

25

8.5

12.8

1157

$0.218

More Details

Show More

1-25 of 25

Products per page

Jump to :