Power MOSFET 8V 8.1A 36 mOhm Single P-Channel WDFN2x2

Favorite

Overview

µCool™ Power MOSFET, Single P-Channel, 8 V, 6.2 A, 0.036 Ω at 4.5 V, 1.9 W, 2.0 x 2.0 x 0.8 mm WDFN Package

  • High Side Load Switch
  • Li Ion Battery Linear Mode Charging
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Cell Phone, DSC, PMP, GPS, Portable Game Player, others
  • WDFN Package with Exposed Drain Pad
  • Lowest RDS(on)in 2x2 mm Package
  • 1.2V RDS(on) Rating
  • 2x2 mm Footprint
  • Low Profile (< 0.8 mm)
  • Pb-Free and Halide Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJS1102PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

8

-

P-Channel

Single

6

-

8.1

3.3

-

-

-

-

-

Price N/A

More Details

NTLJS1102PTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

8

-

P-Channel

Single

6

-

8.1

3.3

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :