Single N-Channel Power MOSFET and Schottky Diode 30V 4.6A 70mΩ

Overview

Power MOSFET and Schottky Diode30 V, 4.6 A, µCool™ N−Channel, with 2.0 A Schottky Barrier Diode, 2x2 mmWDFN Package

  • DC-DC Converters
  • Li-Ion Battery Applications
  • Color Display and Camera Flash Regulators

  • Cell Phones
  • PDAs
  • Media Players

  • WDFN Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • Co-Packaged MOSFET and Schottky For Easy Circuit Layout
  • RDS(on) Rated at Low VGS=1.5 V
  • Low Profile (< 0.8mm) for Easy Fit in Thin Environments
  • Low VF Schottky

Tools and Resources

Product services, tools and other useful resources related to NTLJF4156N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJF4156NT1G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

with Schottky Diode

0

30

-

8

1

3.7

1.5

90

70

13

5.4

427

1.24

5

51

32

$0.1964

More Details

NTLJF4156NTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

with Schottky Diode

0

30

-

8

1

3.7

1.5

90

70

13

5.4

427

1.24

5

51

32

$0.1657

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.