Single P-Channel µCool™ Power MOSFET with Schottky Diode -20V -4.1A 100mΩ

Overview

Power MOSFET and Schottky Diode-20 V, -4.1 A, P-Channel, with 2.0 A Schottky Barrier Diode, 2x2 mm,µCool™ Package

  • Optimized for Portable Applications
  • DC-DC Buck Circuit
  • Li-Ion Battery Applications
  • Color Display and Camera Flash Regulators

  • Digital Cameras
  • Cell Phones
  • Media Players

  • FETKY™ Configuration with MOSFET plus Low Vf Schottky Diode
  • µCool™ Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • 2x2 mm Footprint Same as SC-88 Package Design
  • Indepedent Pinout Provides Circuit Design Flexibility
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environment
  • High Current Schottky Diode: 2 A Current Rating
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NTLJF3117P

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJF3117PT1G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

with Schottky Diode

0

-20

-

8

1

3.3

1.5

135

100

12.8

5.5

531

-

5.7

91

56

$0.1483

More Details

NTLJF3117PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

with Schottky Diode

0

-20

-

8

1

3.3

1.5

135

100

12.8

5.5

531

-

5.7

91

56

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.