Power MOSFET 20V 3.2A 100 mOhm Dual P−Channel WDFN6 with ESD

Favorite

Overview

Power MOSFET, -20V Dual P-CH with ESD Protected Gates, 100mΩ © 4.5V, 2x2x0.8mm WDFN Package

  • Li-Ion Battery Charging and Protection Circuit
  • High-Side Load Switch
  • Cell Phone, PMP, DSC, GPS, Notebook PC, other portable end products
  • WDFN Package with Exposed Drain Pad
  • Lowest RDS(on) Solution in 2x2 mm Package
  • 1.8V RDS(on) Rating
  • Low Profile, 2x2x0.8 mm
  • Pin Out same as SC-88
  • Pb-Free and Halide Free
  • Optimized Battery and Load Switch Management in Portable Applications, such as Cell Phones, PMP, DSC, other Portable Devices
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJD3181PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

20

-

P-Channel

Dual

8

-

3.2

1.5

-

-

-

-

-

Price N/A

More Details

NTLJD3181PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

20

-

P-Channel

Dual

8

-

3.2

1.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :