Dual P-Channel Power MOSFET -20V -4.1A 100mΩ

Overview

Power MOSFET -20 V, -4.1 A, µCool™ Dual P-Channel, 2x2 mm WDFN Package

  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Li-Ion Battery Charging and Protection Circuits
  • High Side Load Switch

  • WDFN Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • 2x2 mm Footprint Same as SC-88
  • Lowest RDS(on) Solution in 2x2 mm Package
  • 1.8 V RDS(on) Rating for Operation at Low Voltage Gate Drive Logic Level
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments
  • Bidirectional Current Flow with Common Source Configuration

Tools and Resources

Product services, tools and other useful resources related to NTLJD3115P

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD3115PT1G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

-20

-

8

1

3.3

1.5

Q1=Q2=135

Q1=Q2=100

6.5

5.5

531

1.4

5

91

56

$0.2317

More Details

NTLJD3115PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

-20

-

8

1

3.3

1.5

Q1=Q2=135

Q1=Q2=100

6.5

5.5

531

1.4

5

91

56

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.