Power MOSFET 8V 4.3 A 50mOhm N-Channel WDFN Load Switch with Level Shift

Favorite

Overview

Power MOSFET, 8V, 4.3A, µCOOL™ High Side Load Switch with Level Shift, 2x2mm WDFN Package

  • High Side Load Switch with Level Shift
  • Optimized for Power Management in ultra portable equipment
  • Cell Phone, DSC, PDA, and Portable Games
  • Low RDS(on) P-channel Load Switch with N-channel MOSFE for Level Shift
  • WDFN 2x2mm Package with exposed drain pad
  • N-channel operated at 1.5V gate drive voltage level
  • P-channel operated at 1.5V supply voltage
  • Same foot print as SC88
  • Low profile (<0.8mm)package
  • PB free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJD2105LTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

8

-

P-Channel

Dual

-

-

4.3

1.56

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :