Product Description
Power MOSFET 20 V, 780 mA, Single P-Channel with ESD Protection, SOT-723
|
Features |
|
Benefits |
| |
| |
| |
|
-
P-channel Switch with Low RDS(on)
|
|
-
System Efficiency Improvement
|
-
44% Smaller Footprint and 38% Thinner than SC-89
|
|
|
-
Low Threshold Levels, 1.5 V RDS(on) Rating
|
|
-
Operate at Low Voltage Gate Drive Logic Level
|
-
These are Pb-Free Devices
|
|
|
|
Applications |
|
End Products |
- Load/Power Switching
- Interfacing, Logic Switching
- Battery Management for Ultra Small Portable Electronics
|
|
- Cell Phone, DSC, MP3 Player, Portable Game
|