feedback
Rate this webpage

Need
Support?


NTK3139P: Small Signal MOSFET -20V -780mA 480 mOhm Single P-Channel SOT-723 with ESD Protection

Overview
Specifications
Packages
Datasheet: Power MOSFET 20 V, 780 mA, Single P-Channel
Rev. 1 (102.0kB)
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
Power MOSFET 20 V, 780 mA, Single P-Channel with ESD Protection, SOT-723
Features   Benefits
     
  • P-channel Switch with Low RDS(on)
 
  • System Efficiency Improvement
  • 44% Smaller Footprint and 38% Thinner than SC-89
 
  • Board Space Saving
  • Low Threshold Levels, 1.5 V RDS(on) Rating
 
  • Operate at Low Voltage Gate Drive Logic Level
  • These are Pb-Free Devices
 
  • RoHS Compliance
Applications   End Products
  • Load/Power Switching
  • Interfacing, Logic Switching
  • Battery Management for Ultra Small Portable Electronics
 
  • Cell Phone, DSC, MP3 Player, Portable Game
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTK3139PT1G Active
Pb-free
Halide free
Small Signal MOSFET -20V -780mA 480 mOhm Single P-Channel SOT-723 with ESD Protection SOT-723-3 631AA 1 Tape and Reel 4000 $0.0561
NTK3139PT5G Active
Pb-free
Halide free
Small Signal MOSFET -20V -780mA 480 mOhm Single P-Channel SOT-723 with ESD Protection SOT-723-3 631AA 1 Tape and Reel 8000 $0.0561
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Sat Jul 11 21:29:51 MST 2015) : 78500
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >50K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Datasheet: Power MOSFET 20 V, 780 mA, Single P-Channel
Rev. 1 (102.0kB)
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET -20V -780mA 480 mOhm Single P-Channel SOT-723 with ESD Protection   P-Channel   Single   20   6   1.2   0.78   0.55     480           5   113   15   9   SOT-723-3 
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET -20V -780mA 480 mOhm Single P-Channel SOT-723 with ESD Protection   P-Channel   Single   20   6   1.2   0.78   0.55     480           5   113   15   9   SOT-723-3 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies