Single N−Channel Power MOSFET with ESD Protection 20V 890 mA 350 mΩ

Favorite

Overview

Power MOSFET 20 V, 890 mA, Single N-Channel with ESD Protection, SOT-723

  • Load/Power Switching
  • Interface Switching
  • Logic Level Shift
  • Battery Management for Ultra Small Portable Electronics
  • Cell Phone, DSC, MP3 Player, Portable Game, PDA
  • N channel Switch with Low RDS(on)
  • 44% Smaller Footprint and 38% Thinner than SC89
  • Low Threshold Levels, 1.5V RDS(on) Rating
  • Operated at Low Logic Level Gate Drive
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTK3134NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

4000

N

20

-

N-Channel

Single

8

1.2

0.89

0.45

450

350

-

-

79

$0.1167

More Details

NTK3134NT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

20

-

N-Channel

Single

8

1.2

0.89

0.45

450

350

-

-

79

$0.0412

More Details

Show More

1-25 of 25

Products per page

Jump to :