NTK3134N: Small Signal MOSFET 20V 890 mA 350 mOhm Single N-Channel SOT-723 with ESD Protection
Product Description
Power MOSFET 20 V, 890 mA, Single N-Channel with ESD Protection, SOT-723
|
Features |
|
Benefits |
| |
| |
| |
|
-
N channel Switch with Low RDS(on)
|
|
-
System Efficiency Improvement
|
-
44% Smaller Footprint and 38% Thinner than SC89
|
|
|
-
Low Threshold Levels, 1.5V RDS(on) Rating
|
|
-
Operated at low logic level gate drive
|
-
These are Pb-Free devices
|
|
|
|
Applications |
|
End Products |
- Load/Power Switching
- Interface Switching
- Logic Level Shift
- Battery Management for Ultra Small Portable Electronics
|
|
- Cell Phone, DSC, MP3 Player, Portable Game, PDA
|
Case Outlines
631AA
Packages
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|