feedback
Rate this webpage

Need
Support?


NTK3134N: Small Signal MOSFET 20V 890 mA 350 mOhm Single N-Channel SOT-723 with ESD Protection

Overview
Specifications
Packages
Datasheet: Power MOSFET, 20 V, 890 mA, Single N-Channel, SOT-723 Package, with ESD Protection
Rev. 3 (61kB)
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
Power MOSFET 20 V, 890 mA, Single N-Channel with ESD Protection, SOT-723
Features   Benefits
     
  • N channel Switch with Low RDS(on)
 
  • System Efficiency Improvement
  • 44% Smaller Footprint and 38% Thinner than SC89
 
  • Board Space Saving
  • Low Threshold Levels, 1.5V RDS(on) Rating
 
  • Operated at low logic level gate drive
  • These are Pb-Free devices
 
  • RoHS Compliance
Applications   End Products
  • Load/Power Switching
  • Interface Switching
  • Logic Level Shift
  • Battery Management for Ultra Small Portable Electronics
 
  • Cell Phone, DSC, MP3 Player, Portable Game, PDA
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTK3134NT1G Active
Pb-free
Halide free
Small Signal MOSFET 20V 890 mA 350 mOhm Single N-Channel SOT-723 with ESD Protection SOT-723-3 631AA 1 Tape and Reel 4000 $0.08
NTK3134NT5G Active
Pb-free
Halide free
Small Signal MOSFET 20V 890 mA 350 mOhm Single N-Channel SOT-723 with ESD Protection SOT-723-3 631AA 1 Tape and Reel 8000 $0.08
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 08:15:43 MST 2015) : 4000
Avnet   (2015-07-09) : >10K
Chip1Stop   (2015-07-09) : >10K
Digikey   (2015-07-09) : >100K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Datasheet: Power MOSFET, 20 V, 890 mA, Single N-Channel, SOT-723 Package, with ESD Protection
Rev. 3 (61kB)
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET 20V 890 mA 350 mOhm Single N-Channel SOT-723 with ESD Protection   N-Channel   Single   20   6   1.2   0.89   0.45   450   350           3   79   13   9   SOT-723-3 
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET 20V 890 mA 350 mOhm Single N-Channel SOT-723 with ESD Protection   N-Channel   Single   20   6   1.2   0.89   0.45   450   350           3   79   13   9   SOT-723-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies