Single N-Channel Small Signal MOSFET 25V 1.2A 350mΩ

Favorite

Overview

Small Signal MOSFET 25 V, 1.2 A Single N-Channel SC-88

  • Boost and Buck Converter
  • Load Switch
  • Battery Protection
  • Advance Planar Technology for Fast Swiching, Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJS4405NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

25

-

N-Channel

Single

8

1.5

1.2

0.63

400

350

0.75

0.75

49

$0.1119

More Details

Show More

1-25 of 25

Products per page

Jump to :