Single N-Channel Small Signal MOSFET 25V 1.2A 350mΩ

Overview

Small Signal MOSFET 25 V, 1.2 A Single N-Channel SC-88

  • Boost and Buck Converter
  • Load Switch
  • Battery Protection

  • Advance Planar Technology for Fast Swiching, Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTJS4405N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTJS4405NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

25

-

8

1.5

1.2

0.63

400

350

-

0.75

49

0.2

-

22.4

8

$0.0383

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.