Small Signal MOSFET 30V 3.2A 60 mOhm Single N-Channel SC−88/SC70−6/SOT−363

Favorite

Overview

Power MOSFET 30 V, 3.2 A, Single N-Channel SC-88

  • DC-DC Converters (Buck and Boost Circuit)
  • Optimized for Battery Powered Portable Equipment such as Cell Phones, PDAs, Media Players, etc
  • Load Management
  • Battery Charging and OV IC Protection Circuits
  • Offers a Low RDS(on) Solution in the SC-88 Package
  • Low Profile (< 1.1 mm) Allows it to fit Easily into Extremely Thin Environments such as Portable Electronics
  • Operates at Standard Logic Level Gate Drive
  • Low Gate Charge
  • This is a Pb-Free Device
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTJS4160NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

30

-

20

-

3.2

0.95

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :