Single P-Channel Trench Power MOSFET with ESD Protection -12V -3.3A 60mΩ

Overview

Small Signal MOSFET -12V -3.3A 60 mOhm Single P-Channel SC-88 with ESD Protection

  • High Side Load Switch

  • Cell Phones
  • Computing
  • Digital Cameras
  • MP3s
  • PDAs

  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • SC-88 Small Outline (2x2 mm, SC70-6 Equivalent)
  • Gate Diodes for ESD Protection
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTJS3151P

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTJS3151PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-12

-

12

-

2.7

0.625

67

45

0.75

8.6

850

2.2

-

170

110

$0.1013

More Details

NTJS3151PT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-12

-

12

-

2.7

0.625

67

45

0.75

8.6

850

2.2

-

170

110

$0.0976

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.