Dual N−Channel Power MOSFET with ESD Protection 60V, 295mA, 1.6Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 60V 295mA 1.6 Ω Dual N-Channel SC−88 with ESD Protection, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low Side Load Switch
  • DC−DC Converters (Buck and Boost Circuits)
  • Infotainment systems. Radios. Navigation systems. Clusters
  • Leading Edge Trench Technology for Low RDS(on)
  • Low Gate Threshold
  • Low Input Capacitance
  • ESD Protected Gate
  • AEC−Q101 Qualified
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTJD5121NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

60

Q1=Q2=1600

20

2.5

0.35

0.25

-

Q1=Q2=2500

10

0.9

26

0.28

-

4.4

2.5

$0.0359

More Details

NTJD5121NT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

60

Q1=Q2=1600

20

2.5

0.35

0.25

-

Q1=Q2=2500

10

0.9

26

0.28

-

4.4

2.5

$0.06

More Details

Show More

1-25 of 25

Products per page

Jump to :