Dual N-Channel Small Signal MOSFET with ESD Protection 20V 630mA 375mΩ

Favorite

Overview

This N-Channel dual device was designed with a small footprint package (2x2 mm) with ON Semiconductor's leading planar process for small footprint and increased efficiency. The low figure of merit is particularly suited for single or dual cell Li-Ion battery supplied devices such as cell phones, media players, digital cameras, and PDAs.

  • Load Power Switching
  • Li-Ion Battery Supplied Devices
  • DC-DC Conversion
  • Cell Phones
  • Media Players
  • Digital Cameras
  • PDAs
  • Small Footprint (2 x 2 mm)
  • Low Gate Charge N-Channel Device
  • ESD Protected Gate
  • Same Package as SC-70 (6 Leads)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJD4401NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

20

-

N-Channel

Dual

12

1.5

0.63

0.55

Q1=Q2=445

Q1=Q2=375

8.6

1.3

33

Price N/A

More Details

NTJD4401NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

20

-

N-Channel

Dual

12

1.5

0.63

0.55

Q1=Q2=445

Q1=Q2=375

8.6

1.3

33

$0.0721

More Details

NTJD4401NT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

20

-

N-Channel

Dual

12

1.5

0.63

0.55

Q1=Q2=445

Q1=Q2=375

8.6

1.3

33

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :