feedback
Rate this webpage

Need
Support?


NTJD4152P: Small Signal MOSFET -20V -0.88A 260 mOhm Dual P-Channel SC88 with ESD Protection

Overview
Specifications
Packages
Datasheet: Small Signal MOSFET, 20 V, 0.88 A, Dual P-Channel, with ESD Protection
Rev. 6 (70kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
Small Signal MOSFET -20V -0.88A 260 mOhm Dual P-Channel SC88 with ESD Protection
Features
 
  • Leading Trench Technology for Low RDS(on) Performance
  • Small Footprint Package (SC70-6 Equivalent)
  • ESD Protected Gate
  • Pb-Free Package is Available
Applications
  • Load/Power Management
  • Charging Circuits
  • Load Switching
  • Cell Phones, Computing, Digital Cameras, MP3s, and PDAs
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTJD4152PT1G Active
Pb-free
Halide free
Small Signal MOSFET -20V -0.88A 260 mOhm Dual P-Channel SC88 with ESD Protection SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.0907
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Sat Jul 11 21:30:43 MST 2015) : 9780
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : <1K
Datasheet: Small Signal MOSFET, 20 V, 0.88 A, Dual P-Channel, with ESD Protection
Rev. 6 (70kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET -20V -0.88A 260 mOhm Dual P-Channel SC88 with ESD Protection   P-Channel   Dual   20   12   1.2   0.88   0.272   500   260     2.2     0.65     155   25   18   SC-88-6 / SC-70-6 / SOT-363-6 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available