Dual N-Channel Small Signal MOSFET 30V 250mA 1.5Ω

Favorite

Overview

Small Signal MOSFET 30 V, 250 mA, Dual N - Channel, SC - 88

  • Low Side Load Switch
  • Li-Ion Battery Supplied Devices
  • Buck Converters
  • Level Shifts
  • Cell Phones
  • PDAs
  • DSC
  • Low Gate charge for fast switching
  • Small footprint - 30% smaller than TSOP-6
  • ESD Protected Gate
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJD4001NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

30

-

N-Channel

Dual

20

1.5

0.25

0.272

Q1=Q2=2500

Q1=Q2=1500

0.9

-

20

Price N/A

More Details

NTJD4001NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

30

-

N-Channel

Dual

20

1.5

0.25

0.272

Q1=Q2=2500

Q1=Q2=1500

0.9

-

20

$0.0813

More Details

NTJD4001NT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

30

-

N-Channel

Dual

20

1.5

0.25

0.272

Q1=Q2=2500

Q1=Q2=1500

0.9

-

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :