Small Signal MOSFET 8V 775mA 300 mOhm Dual P-Channel SC−88/SC70−6/SOT−363 with ESD Protection

Favorite

Overview

NTJD2152P Trench Small Signal MOSFET 8 V Dual P-Channel, ESD Protection

  • Load Power Switching
  • DC - DC Conversion
  • Li - Ion Battery Charging Circuits
  • Cell Phones, Media Players, Digital Camera, PDAs
  • Leading -8 V Trench for Low RDS (ON) Performance
  • ESD Protected Gate
  • Pb-Free Packages are Available
  • Small Footprint (2x2 mm)
  • Same Package as SC - 70 (6 leads)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJD2152PT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

8

-

P-Channel

Dual

8

-

0.775

0.27

-

-

-

-

-

Price N/A

More Details

NTJD2152PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

8

-

P-Channel

Dual

8

-

0.775

0.27

-

-

-

-

-

Price N/A

More Details

NTJD2152PT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

8

-

P-Channel

Dual

8

-

0.775

0.27

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :