Dual P-Channel High Side Load Switch with Level-Shift Power MOSFET -8V ±1.3A 175mΩ

Favorite

Overview

The NTJD1155L integrates a P and N-Channel MOSFET in a single package. This device is particularly suited for portable electronic equipment where low control signals, low battery voltages and high load currents are needed. The
P-Channel device is specifically designed as a load switch using ON Semiconductor state-of-the-art trench technology. The N-Channel, with an external resistor (R1), functions as a level-shift to drive the P-Channel. The N-Channel MOSFET has internal ESD protection and can be driven by logic signals as low as 1.5 V. The NTJD1155L operates on supply lines from 1.8 to 8.0 V and can drive loads up to 1.3 A with 8.0 V applied to both VIN and VON/OFF.

  • Integrated High Side Load Switch with built in Level Shift
  • Portable Equipment
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Media Players
  • Extremely Low RDS(on) P-Channel Load Switch MOSFET
  • Level Shift MOSFET is ESD Protected
  • Low Profile, Small Footprint Package
  • VIN Range 1.8 to 8.0 V
  • ON/OFF Range 1.5 to 8.0 V
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJD1155LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

-8

-

P-Channel

Level Shift

8

1

1.3

0.4

170

130

1.3

-

-

Price N/A

More Details

NTJD1155LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

-8

-

P-Channel

Level Shift

8

1

1.3

0.4

170

130

1.3

-

-

$0.1431

More Details

Show More

1-25 of 25

Products per page

Jump to :