Single N-Channel ChipFET™ Power MOSFET 20V 7.2A 30mΩ

Favorite

Overview

Power MOSFET 20 V, 7.2 A, N-Channel ChipFET™

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Miniature ChipFET Surface Mount Package Saves Board Space
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHS5404T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

N

20

-

N-Channel

Single

12

-

5.2

1.3

45

30

7.5

12

740

Price N/A

More Details

NTHS5404T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

20

-

N-Channel

Single

12

-

5.2

1.3

45

30

7.5

12

740

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :