Power MOSFET 30V 6.7A 38 mOhm Single N-Channel ChipFET

Favorite

Overview

Power MOSFET 30 V, 6.7 A, Single N-Channel ChipFET™ Package

  • Buck and Boost Converters
  • Optimized for Battery and Load Management Applications in Portable Equipment such as MP3 Players, Cell Phones, Digital Cameras, Personal Digital Assistants and other Portable Applications.
  • Charge Control in Battery Chargers
  • Planar Technology Devices Offers Low RDS(on) and Fast Switching Speed in a ChipFET™ Package
  • Leadless ChipFET™ Package has 40% Smaller Footprint than TSOP-6. Ideal Device for Applications Where Board Space is at a Premium.
  • ChipFET™ Package Exhibits Excellent Thermal Capabilities Where Heat Transfer is Required.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHS4501NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

30

-

N-Channel

Single

20

-

6.7

1.3

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :