Single N-Channel ChipFET™ Power MOSFET 30V 8.2A 24mΩ

Favorite

Overview

Power MOSFET 30V, 8.2A, Single N-Channel ChipFET™ Package

  • DC-DC Conversion
  • Load/Power Switch
  • Low Side Switching
  • Notebook PC, Printer, Cell Phone, PMP, DSC, GPS, Portable Games
  • Trench Technology
  • Low RDS(on) to Minimize Conduction Losses
  • Leadless ChipFET™ Package has 40% Smaller Footprint than TSOP-6
  • Excellent Thermal Capabilities
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHS4166NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

30

22

N-Channel

Single

20

2.3

6.6

1.5

-

27

-

9.2

900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :