Single P-Channel ChipFET™ Power MOSFET -20V -6.7A 34mΩ

Favorite

Overview

Power MOSFET -20 V, -6.7 A, Single P-Channel ChipFET™

  • Optimized for Battery and Load Management Applications in Portable Equipment and other Portable Applciations
  • Charge Control in Battery Chargers
  • Buck and Boost Converters
  • MP3 Players
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Offers an Ultra Low RDS(on) Solution in the ChipFet™ Package
  • Miniature ChipFet™ Package with 40 % Smaller Footprint than TSOP-6, makes it an ideal device for Applications where board space is at a premium.
  • Low Profile (< 1.1 mm) allows it to fit easily into extremely thin environments such as Portable Electronics.
  • Designed to Provide Low RDS(on) at Gate Voltage ( as low as 1.8V). The Operating Voltage used in many Logic ICs in Portable Electronics.
  • Simplifies Circuit Design since Additional Boost Circuits for Gate Voltages are not required.
  • Operated at Standard Logic Level Gate Drive, Facilitating Future Migrations to Lower Levels using the same Basic Topology.
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHS4101PT1G

Loading...

Active

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

-20

-

8

1.5

4.8

1.3

30

21

-

25

2100

7

-

290

200

$0.4133

More Details

Show More

1-25 of 25

Products per page

Jump to :