Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L

Favorite

Overview

Silicon Carbide (SiC) MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • PFC
  • Boost Inverter
  • PV Charging
  • Solar Inverter
  • Network Power Supply
  • Server Power Supply
  • 1200V rated
  • Max RDS(on) = 110mΩ at Vgs = 20V, Id = 20A
  • High Speed Switching and Low Capacitance
  • 100% UIL Tested
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
Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTHL080N120SC1

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

N

M1

1200

44

80

56

80

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :