Power MOSFET 20V 4.5A 65 mOhm Dual N-Channel ChipFET

Favorite

Overview

Power MOSET 20 V, 4.5 A, Dual N-Channel ChipFET™

  • DC-DC Buck or Boost Converters
  • Low Side Switching
  • Optimized for Battery and Low Side Switching Applications in Computing and Portable Equipment
  • Low RDS(on) and Fast Switching Speed
  • Leadless ChipFET™ Package has 40% Smaller Footprint than TSOP-6. Ideal Device for Applications Where Board Space is at a Premium.
  • ChipFet Package Exhibits Excellent Thermal Capabilities. Ideal for Applications Where Heat Transfer is Required.
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD5904NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

20

-

N-Channel

Dual

8

-

4.5

1.13

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :