Dual N-Channel ChipFET™ Power MOSFET 30V, 3.9A, 85mΩ

Favorite

Overview

This device is optimized for fast low side switching applications. It features a technology that provides a balance between low gate charge and low RDS(on)

  • DC-DC Buck or Boost Converters
  • Low Side Switching
  • Optimized for Battery and Low Side Switching Applications in Computing and Portable Equipment
  • Planar Technology Device Offers Low RDS(on) and Fast Switching Speed
  • Leadless ChipFET™ Package has 40% Smaller Footprint than TSOP-6. Ideal Device Applications Where Board Space is at a Premium.
  • ChipFET™ Package Exhibits Excellent Thermal Capabilities. Ideal for Applications Where Heat Transfer is Required.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD4502NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

30

Q1=Q2=85

N-Channel

Dual

20

3

2.9

1.13

-

Q1=Q2=140

25

3.6

140

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :