Power MOSFET 20V 3A 155 mOhm Dual P-Channel ChipFET

Favorite

Overview

Power MOSFET -20 V, -3.0 A, Dual P-Channel ChipFET™

  • Charge Control in Battery Chargers
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • MP3 Players, Cell Phones, Digital Cameras, PDAs
  • Buck and Boost DC-DC Converters
  • Low RDS (ON) and Fast Switching Speed in a ChipFet Package
  • Leadless ChipFET Package 40 % Smaller Footprint than TSOP-6
  • ChipFET Package with Excellent Thermal Capabilities where Heat Transfer is Required
  • Pb-Free Package is Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD4401PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

20

-

P-Channel

Dual

12

-

3

2.1

-

-

-

-

-

Price N/A

More Details

NTHD4401PT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

10000

N

20

-

P-Channel

Dual

12

-

3

2.1

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :