Product Description
Power MOSFET -20 V, -4.1 A Dual P-Channel ChipFET™
|
Features |
| |
|
-
Offers an Ultra Low RDS (ON) Solution in the ChipFET™ Package
|
-
Miniature ChipFet Package 40% Smaller Footprint than TSOP-6
|
-
Low Profile (<1.1mm) Allows it to Fit Easily into Extremely Thin Environments such as Portable Electronics
|
-
Simplifies Circuit Designs since Additional Boost Circuits for Gate Voltages are not Required
|
-
Operated at Standard Logic Level Gate Drive, Facilitating Future Migration to Lower Levels using the same Basic Topology
|
-
Pb-Free Package is Available
|
|
Applications |
- Optimized for Battery and Load Management Applications in Portable Equipment such as MP3 Players, Cell Phones, and PDAs
- Charge Control in Battery Chargers
- Buck and Boost Converters
|