Power MOSFET 20V 4.4A 80 mOhm Dual P-Channel ChipFET with Schottky Diode

Favorite

Overview

20 V, FETKY, P-Channel, -4.4 A, with 3.7 A Schottky Barrier Diode, ChipFET

  • Li-Ion Battery Charging
  • High Side DC-DC Conversion Circuits
  • High Side Drive for Small Brushless DC Motors
  • Power Management in Portable, Battery Powered Products
  • Leadless SMD Package Featuring a MOSFET and Schottky Diode
  • 40% Smaller than TSOP-6 Package
  • Leadless SMD Package Provides Great Thermal Characteristics
  • Independent Pinout to each Device to Ease Circuit Design
  • Trench P-Channel for Low On Resistance
  • Ultra Low VF Schottky
  • These are Pb-Free Devices
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD3133PFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

20

-

P-Channel

with Schottky Diode

8

1.5

4.4

2.1

110

80

7.4

-

680

Price N/A

More Details

NTHD3133PFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

10000

N

20

-

P-Channel

with Schottky Diode

8

1.5

4.4

2.1

110

80

7.4

-

680

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :