Complementary ChipFET™ Power MOSFET 20V

Favorite

Overview

Power MOSFET Complementary, 20 V +5.5 A/-4.2 A, ChipFET™

  • DC-DC Conversion Circuits
  • Load/Power Switching
  • Single or Dual Cell Li-Ion Battery Supplied Devices
  • Ideal for Power Management Applications in Portable, Battery Powered Products
  • Complementary N-Channel and P-Channel MOSFET
  • Small Size, 40% Smaller than a TSOP-6 Package
  • Leadless, SMD Package provides Great Thermal Characteristics
  • Leading Trench Technology for Low On Resistance
  • Reduced Gate Charge to Improve Switching Response
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD3102CT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

±20

-

Complementary

Dual

8

1.2

4

1.1

N: 37.0 , P: 38.0

N:29.0 , P: 64.0

1.9

6.6

N: 510, P: 650

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :