P-Channel ChipFET™ Power MOSFET and Schottky Diode -20V -4.4A 80mΩ

Favorite

Overview

Power MOSFET -20V -4.4A 80mΩ P-Channel ChipFET™
4.1 A Schottky Barrier Diode

  • Li-Ion Battery Charging
  • High Side DC-DC Conversion Circuits
  • High Side Drive for Small Brushless DC Motors
  • Power Management in Portable, Battery Powered Products
  • Leadless SMD Package Featuring a MOSFET and Schottky Diode
  • 40% Smaller than TSOP-6 Package
  • Leadless SMD Package Provides Great Thermal Characteristics
  • Independent Pinout to each Device to ease Circuit Design
  • Trench P-Channel for Low On Resistance
  • Ulta Low VF Schottky
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHD3101FT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

-20

-

8

1.5

3.2

1.1

85

64

8.6

7.4

680

2.5

6.5

100

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :