Complementary ChipFET™ Power MOSFET 20V

Favorite

Overview

Power MOSFET Complementary, 20 V, +3.9 A/-4.4 A ChipFET™

  • DC-toDC Conversion Circuits
  • Load Switch Applications Requiring Level Shift
  • Drive Small Brushless DC Motors
  • Ideal for Power Mangement Applications in Portable, Battery Powered Products
  • Complementary N-Channel and P-Channel MOSFET
  • Small Size, 40% Smaller then TSOP-6 Package
  • Leadless SMD Package Provides Great Thermal Charcteristics
  • Trench P-Channel for Low On Resistance
  • Low Gate Charge N-Channel for Test Switching
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD3100CT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

N

±20

-

Complementary

Dual

12

1.5

2.9

1.1

N:77.0, P: 85.0

N:85, P: 64

7.9

7.4

N: 165, P: 680

Price N/A

More Details

NTHD3100CT1G

Loading...

Active

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

Y

±20

-

Complementary

Dual

12

1.5

2.9

1.1

N:77.0, P: 85.0

N:85, P: 64

7.9

7.4

N: 165, P: 680

$0.3973

More Details

Show More

1-25 of 25

Products per page

Jump to :