Single P-Channel Power MOSFET -30V -4.7A 60mΩ

Favorite

Overview

Power MOSFET -30 V, -4.7 A, Single P-Channel, TSOP-6

  • Battery Management and Switching
  • Load Switching
  • Battery Protection
  • Leading -30 V, Trench Process for Low RDS(on)
  • Low Profile Package Suitable for Portable Applications
  • Surface Mount TSOP-6 Saves Board Space
  • Improved Efficiency for Battery Applications
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS4111PT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

-30

38

P-Channel

Single

20

3

3.7

0.63

-

68

-

15.25

750

$0.1629

More Details

NTGS4111PT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

-30

38

P-Channel

Single

20

3

3.7

0.63

-

68

-

15.25

750

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :