Power MOSFET, -12V, -5.3A, Single P-Ch, TSOP-6

Favorite

Overview

-12V, -5.3A, Single P-Channel, TSOP-6

  • Battery Switch and Load Management Applications in Portable Equipment
  • High Side Load Switch
  • PA Switch
  • Low RDS(on) in TSOP-6 Package
  • 1.8 V Gate Rating
  • This is a Pb-Free Device
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS3447PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

12

-

P-Channel

Single

8

-

5.3

1.25

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :