Single P-Channel Power MOSFET -20V, -4.4A, 65mΩ

Favorite

Overview

Power MOSFET -20V -4.4A 65 mOhm Single P-Channel TSOP-6

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Miniature TSOP6 Surface Mount Package
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3443T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-20

-

12

1.5

4.4

1

100

65

-

7.5

565

2.9

-

320

120

$0.1548

More Details

NTGS3443T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

-

12

1.5

4.4

1

100

65

-

7.5

565

2.9

-

320

120

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :