Single P-Channel MOSFET -12V- 3.3A 75mΩ

Favorite

Overview

MOSFET -3.3 Amps, -12 Volts P-Channel TSOP-6

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS3433T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

-12

-

P-Channel

Single

8

-1.5

-3.3

2

95

75

-

7

550

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :